Knowledge Search
Download document () of 20

XBAES35C

Eaton XB IEC terminal block, Universal end stop, One screw, 50, 35 mm rail

General specifications

Product Name
Eaton XB IEC universal end stop
Catalog Number
XBAES35C
UPC
782116894291
Product Length/Depth
1.6 in
Product Height
0.32 in
Product Width
0.99 in
Product Weight
0.0375 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Product Type
Terminal block accessory

Product specifications

Used with
35 mm rail
Type
Universal End Stop
Mounting method
One screw
Quantity
50

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.