Knowledge Search
Download document () of 20
We make what matters work*

XBUT10OR

Eaton XB IEC terminal block, 10.2 mm Screw connection single level-through-feed, Orange, 12 AWG/2.5 mm2 maximum wire, IEC 800V, EN 700V, UL 600V, IEC #26-12 AWG, EN #26-12 AWG, UL #26-12 AWG wire, IEC 32A, EN 22,28A, UL 20A

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT10OR
UPC
782116904990
Product Length/Depth
1.85 in
Product Height
2.17 in
Product Width
0.4 in
Product Weight
0.04 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Product Type
Terminal block

Product specifications

Type
IEC-XB Series
Amperage Rating
32A (IEC), 22A (EN), 28A (EN), 20A (UL)
Voltage rating
IEC 800V, EN 700V, UL 600V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.