Knowledge Search
Download document () of 20
We make what matters work*

XBUT16

Eaton XB IEC terminal block, 12 mm Screw connection single level-through-feed, Gray, 10 AWG/4 mm2 maximum wire, IEC 800V, EN 700V, UL 600V, IEC #26-10 AWG, EN #26-10 AWG, UL #26-10 AWG wire, IEC 41A, EN 30,38A, UL 30A

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT16
UPC
782116905034
Product Length/Depth
2.08 in
Product Height
2.45 in
Product Width
0.47 in
Product Weight
0.06 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Product Type
Terminal block

Product specifications

Type
IEC-XB Series
Amperage Rating
41A (IEC), 30A (EN), 38A (EN), 30A (UL)
Voltage rating
IEC 800V, EN 700V, UL 600V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.