Knowledge Search
Download document () of 20
We make what matters work*

XBUT16PE

Eaton XB IEC terminal block, Screw connection single level ground block, Green/yellow, 10 AWG/4 mm2 maximum wire, IEC #26-10 AWG, EN #26-10 AWG, UL #26-10 AWG wire

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT16PE
UPC
782116905058
Product Length/Depth
2.08 in
Product Height
2.45 in
Product Width
0.47 in
Product Weight
0.01 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Product Type
Terminal block

Product specifications

Type
IEC-XB Series

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.