Knowledge Search
Download document () of 20

XBUT4D12

Eaton XB IEC terminal block, Screw Connection Multi-Conductor Terminal Blocks, Gray, 10 AWG/4 mm2 maximum wire, Three-wire

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT4D12
UPC
782116905126
Product Length/Depth
1.85 in
Product Height
2.17 in
Product Width
0.24 in
Product Weight
0.03 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Product Type
Terminal block

Product specifications

Type
IEC-XB Series
Amperage Rating
28A (IEC), 20A (UL)
Voltage rating
IEC 500V, UL 150V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.