Knowledge Search
Download document () of 20
We make what matters work*

XBUT4OR

Eaton XB IEC terminal block, Screw connection single level-through-feed, Orange, 10 AWG/4 mm2 maximum wire

General specifications

Product Name
Eaton XB IEC terminal block
Catalog Number
XBUT4OR
UPC
782116904877
Product Length/Depth
1.85 in
Product Height
2.17 in
Product Width
0.24 in
Product Weight
0.02 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Product Type
Terminal block

Product specifications

Type
IEC-XB Series
Amperage Rating
41A (IEC), 30A (EN), 38A (EN), 30A (UL)
Voltage rating
IEC 800V, EN 700V, UL 600V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.