Knowledge Search
Download document () of 20
Discontinued

XC-CPU101-C128K

XC Series Programmable Logic Controllers, Modular Infineron C164-16 bit at 24 MHz, (1) CANopen communication port, 128 kB user memory, 8 digital input, 6 digital output

General specifications

Product Name
Eaton XC modular programmable logic controller
Catalog Number
XC-CPU101-C128K
EAN
4015082621469
Product Length/Depth
3.5 in
Product Height
3.9 in
Product Width
3.9 in
Product Weight
0.61 lb
Warranty
1 year
Certifications
IEC 61131-2
EN 50170
EN 61131-2
Product Type
Modular programmable logic controller

Product specifications

Type
Modular Infineron C164-16 bit at 24 MHz
Input
8 digital
Output
6 digital
Quantity
1
Memory
128000 KB
Communication
(1) CANopen

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.