Knowledge Search
Download document () of 20

XLVS11010061

Eaton Crouse-Hinds series Ex-CELL enclosure, 10" x 10" x 6", 316L stainless steel, 1 gland plate, Vertical lugs

General specifications

Product Name
Eaton Crouse-Hinds series Ex-CELL enclosure
Catalog Number
XLVS11010061
Product Length/Depth
10 in
Product Height
10 in
Product Width
6 in

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class I, Zone 1
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
316L stainless steel
Enclosure size
10" x 10" x 6"
Number of gland plates
1
Type
Vertical lugs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.