Download document () of 20

XST260SBAX

Spare basket, 3/4" to 1", Model 72 Simplex/Model 50 Duplex, 20 mesh with 1/32" perf backing, Stainless steel

General specifications

Product Name
Eaton XST072 Strainer Baskets
Catalog Number
XST260SBAX
Product Length/Depth
4.99 in
Product Diameter
2.31 in
Product Weight
0.15 lb
Certifications
ISO 9001
Global Catalog
XST260SBAX

Product specifications

Perf mesh size
20 mesh with 1/32" perf backing
Design code
Standard
Material
Stainless steel
Model
Model 72
Model 50

Export product specification