Download document () of 20

XST264SHAX

Spare basket, 2", Model 72 Simplex, 20 mesh with 5/32" perf backing, Stainless steel, Standard

General specifications

Product Name
Eaton XST072 Strainer Baskets
Catalog Number
XST264SHAX
Product Length/Depth
8.34 in
Product Diameter
3.94 in
Product Weight
0.39 lb
Certifications
ISO 9001
Global Catalog
XST264SHAX

Product specifications

Perf mesh size
20 mesh with 5/32" perf backing
Design code
Standard
Material
Stainless steel
Model
Model 72

Export product specification