Knowledge Search
Download document () of 20

XTCE007B10A

Eaton XT IEC contactor, 7A, 110 Vac 50 Hz, 120 Vac 60 Hz, 1NO, 7A, Frame B, 45 mm, 50-60 Hz, 0.25, 0.75, 1/ 1.5, 2, 3, 5 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE007B10A
Product Length/Depth
2.95 in
Product Height
2.67 in
Product Width
1.77 in
Product Weight
0.5 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
Product Type
Contactors

Product specifications

Amperage Rating
7A
HP rating - max
0.25, 0.75, 1/ 1.5, 2, 3, 5 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
45 mm
Terminals
Screw terminals
Coil
110-120 Vac, 50/60 Hz
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
1 NO
Continuous ampere rating
7 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.