Knowledge Search
Download document () of 20

XTCE007B10C

Eaton XT IEC contactor, 7A, 415 Vac, 50 Hz, 480 Vac, 60 Hz, 1NO, 7A, Frame B, 45 mm, 50-60 Hz, 0.25, 0.75, 1/ 1.5, 2, 3, 5 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE007B10C
EAN
4015082765538
Product Length/Depth
3 in
Product Height
2 in
Product Width
3 in
Product Weight
0.5070632 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
Product Type
Contactors

Product specifications

Amperage Rating
7A
HP rating - max
0.25, 0.75, 1/ 1.5, 2, 3, 5 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Terminals
Screw terminals
Coil voltage
415-480 Vac, 50/60 Hz
Contact configuration
1 NO
Continuous ampere rating
7 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.