Knowledge Search
Download document () of 20

XTCE080F00AD

Eaton XT IEC contactor, 80A, 120 Vdc, 0NO-0NC, 80A, Frame F, 90 mm, 7.5, 15, 15/ 25, 30, 60, 75 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Non-reversing, , Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE080F00AD
UPC
782116486755
Product Length/Depth
6.2992126 in
Product Height
6.69291339 in
Product Width
4.37007874 in
Product Weight
0.61729433 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
Product Type
Contactors

Product specifications

Amperage Rating
80A
HP rating - max
7.5, 15, 15/ 25, 30, 60, 75 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Terminals
Screw terminals
Coil voltage
120 Vdc
Contact configuration
0 NO, 0 NC
Continuous ampere rating
80 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.