Knowledge Search
Download document () of 20

XTCE080FS1E

Eaton XT IEC contactor, 80A, Side-mounted, 208 Vac, 60 Hz, 1NO-1NC, 80A, Frame F, 90 mm, 60 Hz, 7.5, 15, 15/ 25, 30, 60, 75 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE080FS1E
UPC
786685457888
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
IEC 60947
EN 60947
UL Listed
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
Product Type
Contactors

Product specifications

Amperage Rating
80A
HP rating - max
7.5, 15, 15/ 25, 30, 60, 75 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
60 Hz
Frame size
90 mm
Terminals
Screw terminals
Auxiliary contacts
Side-mounted
Coil
208 Vac, 60 Hz
Coil voltage
208 Vac, 60 Hz
Contact configuration
1 NO, 1 NC
Continuous ampere rating
80 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.