Knowledge Search
Download document () of 20

XTCE225H22B

Eaton XT IEC contactor, 225 A, 190 Vac 50 Hz, 240 Vac 60 Hz, 2NO-2NC, 225A, Frame H, 140 mm, 50-60 Hz, 50, 75, 150, 200 hp (3PH at 200, 240, 480, 600 V), Three-pole

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE225H22B
EAN
4015081363254
Product Length/Depth
15.24 cm
Product Height
19.05 cm
Product Width
13.97 cm
Product Weight
2.26 kg
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
Product Type
Contactors

Product specifications

Amperage Rating
225 A
HP rating - max
50, 75, 150, 200 hp (3PH @200,240,480,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Terminals
Screw terminals
Coil voltage
190-240 Vac, 50-60 Hz
Contact configuration
2 NO, 2 NC
Continuous ampere rating
225 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.