Knowledge Search
Download document () of 20

XTCE225H22C

Eaton XT IEC contactor, 225A, 480 Vac 50 Hz, 500 Vac 60 Hz, 2NO-2NC, 225A, Frame H, 140 mm, 50-60 Hz, 50, 75, 150, 200 hp (3PH @200, 240, 480, 600 V), Three-pole, Non-reversing, , Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE225H22C
UPC
786689005283
EAN
4015081363278
Product Length/Depth
7 in
Product Height
10 in
Product Width
9 in
Product Weight
9 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
EN 60947
IEC 60947
Product Type
Contactors

Product specifications

Amperage Rating
225 A
HP rating - max
50, 75, 150, 200 hp (3PH @200,240,480,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
140 mm
Terminals
Screw terminals
Coil voltage
480-500 Vac, 50/60 Hz
Contact configuration
2 NO, 2 NC
Continuous ampere rating
225 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.