Knowledge Search
Download document () of 20
Discontinued

XTCE500M22TD-GVP

Eaton XT IEC contactor, 500A, 24-48 Vdc, 2N0-2NC, 500A, Frame M, 160 mm, 150, 200, 400, 500 hp (3PH @200, 230, 460, 575 V), Three-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE500M22TD-GVP
UPC
786683023887
Product Length/Depth
10 in
Product Height
9.9 in
Product Width
7 in
Product Weight
20 lb
Certifications
UL Listed
EN 60947
CSA Certified
IEC 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A), Bulk Pack (48)
Product Type
Contactors

Product specifications

Amperage Rating
500A
HP rating - max
150, 200, 400, 500 hp (3PH @200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frame size
160 mm
Terminals
Screw terminals
Coil voltage
24-48 Vdc
Contact configuration
2 NO, 2 NC
Continuous ampere rating
500 A
Frame
160 mm
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.