Knowledge Search
Download document () of 20
We make what matters work*

XTCEC018C01Y

Eaton XT IEC contactor, 18A, 48 Vac, 50 Hz, 1NC, 18A, Frame C, 45 mm, 50 Hz, 2, 2, 3/ 5, 5, 10, 15 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Non-reversing, , Spring cage terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCEC018C01Y
UPC
782116487578
Product Length/Depth
3.425 in
Product Height
3.898 in
Product Width
1.85 in
Product Weight
0.9 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60947
CSA Certified
EN 60947
UL Listed
Catalog Notes
Consult local sales office for availability.
Product Type
Contactors

Product specifications

Amperage Rating
18A
HP rating - max
2, 2, 3/ 5, 5, 10, 15 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50 Hz
Frame size
45 mm
Terminals
Spring cage terminals
Coil
48 Vac, 50 Hz
Coil voltage
48 Vac, 50 Hz
Contact configuration
1 NC
Continuous ampere rating
18 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.