Knowledge Search
Download document () of 20

XTCEC22R22B

Eaton XT IEC contactor, 2200A, 230 Vdc 50 Hz, 250 Vdc 60 Hz, 2NO-2NC, 2200A, Frame R, 515 mm, 50-60 Hz, Three-pole, Non-reversing, XT IEC series, Spring cage terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCEC22R22B
EAN
4015081113439
Product Length/Depth
21 in
Product Height
28 in
Product Width
22 in
Product Weight
71 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Consult local sales office for availability.
Product Type
Contactors

Product specifications

Amperage Rating
2200A
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Terminals
Spring cage terminals
Coil voltage
230-250 Vdc
Contact configuration
2 NO, 2 NC
Continuous ampere rating
2200 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.