Knowledge Search
Download document () of 20
We make what matters work*

XTCEPI011C11G2

Eaton XT IEC contactor, DILM11-11(230V50/60HZ)-PI

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCEPI011C11G2
UPC
786689641665
Product Length/Depth
115 mm
Product Height
85 mm
Product Width
45 mm
Product Weight
0.461 kg
Certifications
UL Listed
Product Type
Contactors

Product specifications

Amperage Rating
11 A
Number of poles
Three-pole
Frame size
45 mm
Auxiliary contacts
1NO/1NC
Coil
G2
Coil voltage
230V50/60HZ

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.