Knowledge Search
Download document () of 20

XTCEPI032C11TD

Eaton XT IEC contactor, DILM32-11(RDC24)-PI

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCEPI032C11TD
UPC
786689641801
Product Length/Depth
115 mm
Product Height
85 mm
Product Width
45 mm
Product Weight
0.566 kg
Certifications
UL Listed
Product Type
Contactors

Product specifications

Amperage Rating
32A
Number of poles
Three-pole
Frame size
45 mm
Auxiliary contacts
1NO/1NC
Coil
TD
Coil voltage
RDC24

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.