Knowledge Search
Download document () of 20
We make what matters work*

XTCF032C10F

Eaton XT IEC contactor, 32A, 230 Vac, 50 Hz, 1NO, 32A, Frame C, 45 mm, 50 Hz, 7.5, 7.5, 10, 15 hp (3PH @200, 230, 460, 575 V), Four-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCF032C10F
EAN
4015081093694
Product Length/Depth
4.33 in
Product Height
2.48 in
Product Width
3.86 in
Product Weight
0.48501698 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
Product Type
Contactors

Product specifications

Amperage Rating
32A
HP rating - max
7.5, 7.5, 10, 15 hp (3PH @200,230,460,575 V)
Number of poles
Four-pole
Type
Full voltage non-reversing contactor
Frequency rating
50 Hz
Terminals
Screw terminals
Coil voltage
230 Vac, 50 Hz
Contact configuration
1 NO
Continuous ampere rating
32 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.