Knowledge Search
Download document () of 20

XTCF200G00B

Eaton XT IEC contactor, 200A, 190 Vac 50 Hz, 240 Vac 60 Hz, 0NO-0NC, 200A, Frame G, 90 mm, 50-60 Hz, 40, 50, 100, 125 hp (3PH @200, 230, 460, 575 V), Four-pole, Non-reversing, , Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCF200G00B
EAN
4015081094912
Product Length/Depth
5.5 in
Product Height
7.75 in
Product Width
7 in
Product Weight
6.4 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
Product Type
Contactors

Product specifications

Amperage Rating
200A
HP rating - max
40, 50, 100, 125 hp (3PH @200,230,460,575 V)
Number of poles
Four-pole
Type
Contactors
Frequency rating
50-60 Hz
Terminals
Screw terminals
Coil voltage
190-240 Vac, 50/60 Hz
Contact configuration
0 NO, 0 NC
Continuous ampere rating
200 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.