Knowledge Search
Download document () of 20

XTCR050D11E

Eaton XT IEC contactor, 50A, Top-mounted, 208 Vac, 60 Hz, 1NO-1NC, 50A, Frame D, 55 mm, 60 Hz, 3, 10/ 15, 20, 40, 50 hp (1/3PH @115, 230/200, 230, 460, 575 V), Three-pole, Reversing, , Screw terminals, Full voltage reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCR050D11E
UPC
782116885992
Product Length/Depth
6.5 in
Product Height
6 in
Product Width
9.5 in
Product Weight
4.7 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed
EN 60947
IEC 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
Product Type
Contactors

Product specifications

Amperage Rating
50A
HP rating - max
3, 10/ 15, 20, 40, 50 hp (1/3PH @115,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage reversing contactor
Frequency rating
60 Hz
Frame size
55 mm
Terminals
Screw terminals
Coil
208 Vac, 60 Hz
Coil voltage
208 Vac, 60 Hz
Contact configuration
1 NO, 1 NC
Continuous ampere rating
50 A
Series
XT IEC
Operation
Reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.