Knowledge Search
Download document () of 20

XTMF9A00TD

Eaton XT IEC mini contactor, 8.80A, 24 Vdc, 0NO-0NC, 20A, 45 mm mini, Four-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing mini contactor

General specifications

Product Name
Eaton XT IEC mini contactor
Catalog Number
XTMF9A00TD
EAN
4015080127017
Product Length/Depth
2 in
Product Height
1.5 in
Product Width
2 in
Product Weight
0.5 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
Product Type
Mini contactors

Product specifications

Amperage Rating
8.80A
Number of poles
Four-pole
Type
Full voltage non-reversing mini contactor
Frame size
45 mm - mini
Terminals
Screw terminals
Coil
24 Vdc
Coil voltage
24 Vdc
Contact configuration
0 NO, 0 NC
Continuous ampere rating
20 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.