Knowledge Search
Download document () of 20
We make what matters work*

XTPAXLSAPI

Eaton XT IEC manual motor protector line side adapter, LSA-PKZ0-E-PI, PKZM0 Type E

General specifications

Product Name
Eaton XT IEC manual motor protector line side adapter
Catalog Number
XTPAXLSAPI
UPC
786689666118
Product Length/Depth
52 mm
Product Height
45 mm
Product Width
45 mm
Product Weight
0.013 kg
Certifications
UL Listed
Product Type
Manual motor protector accessory

Product specifications

Terminals
Push-In

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.