Download document () of 20

XTPR020BC1

Eaton IEC motor control Manual Motor Protector, 20A, 45 mm Frame size, Class 10 trip type, Rotary type

General specifications

Product Name
Eaton XT IEC motor control
Catalog Number
XTPR020BC1
Product Length/Depth
3 in
Product Height
2 in
Product Width
3 in
Product Weight
0.7 lb
Warranty
1 year
Certifications
UL 508
CSA Std. C22.2
Global Catalog
XTPR020BC1

Product specifications

Amperage Rating
20A
Type
Rotary
Size
45 mm
Contact rating
20 A
Trip type
Class 10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.