Knowledge Search
Download document () of 20

Y48G24T06SS

Eaton General purpose encapsulated transformer, ept, NEMA 3R, Frame 199, 60 Hz, three-phase, 480 V, 240 V, 2@-5%, 115 °C rise, Used with EPT, 6

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
Y48G24T06SS
UPC
786680117725
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
175 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed

Physical Attributes

Enclosure
NEMA 3R
Frame
Frame 199
Tap size
2 at -5%
Type
EPT

Performance Ratings

Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
240 V
Temperature rise
115 °C rise
Volt ampere rating
6

Miscellaneous

Used with
Used with EPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.