Knowledge Search
Download document () of 20

Z48E47T75

Eaton Hazardous location encapsulated transformer, class 1 division 2 groups c and d, hazardous location transformer, EPTZ, aluminum, NEMA 3R, 245 H, 60 Hz, three phase, 480 V, 480Y/277 V, 1 at +5% FCAN, 1 at -5% FCBN

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z48E47T75
UPC
786680095993
Product Length/Depth
15.68 in
Product Height
31.98 in
Product Width
46.23 in
Product Weight
1398 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Class 1 Division 2 Groups C and D, Hazardous Location Transformer
Coil material
Aluminum
Frequency rating
50/60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
480Y/277 V
Temperature rise
115 °C rise
Design
EPTZ
Enclosure
NEMA 3R
Frame
245H
Tap size
1 at +5% FCAN, 1 at -5% FCBN
Volt ampere rating
75 kVA
Weathershield
Indoor-Outdoor
Wiring connection
68B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.