Knowledge Search
Download document () of 20

Z48N11S15

Eaton General-Purpose Encapsulated Transformer, 15 KVA HAZ LOC ENCAPS 1PH 480-120/240 115C RISE, single-phase, PV: 480V, SV: 120/240V, Nema 3R, 179H

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z48N11S15
UPC
786680139840
Product Length/Depth
10.62 in
Product Height
19.01 in
Product Width
13.44 in
Product Weight
234 lb
Certifications
Contact Manufacturer

Product specifications

Type
Encapsulated transformer
Kva Rating
15 kVA
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Enclosure
NEMA 3R
Frame
179H

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.