Knowledge Search
Download document () of 20

ZFSX-P3

Eaton rotary disconnect front plate,Front plate,Front plate,T0, T3, or P1

General specifications

Product Name
Eaton rotary disconnect label mount
Catalog Number
ZFSX-P3
UPC
786687114031
EAN
4015080270430
Product Length/Depth
88 mm
Product Height
3 mm
Product Width
27 mm
Product Weight
0.005 kg
Certifications
Contact Manufacturer
Product Type
Accessory

Physical Attributes

Type
Front plate

Miscellaneous

Product Category
Front plate
Used with
T0, T3, or P1

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.