The Power Xpert 9395 UPS provides industry-leading efficiency and scalable battery runtimes in a small footprint. A modular UPS, the Power Xpert 9395 UPS is suited for large data centers, healthcare applications, multi-tenant data centers, light industry, and other critical systems can lower their total cost of ownership. Monitor and manage your 9395 UPS with the color LCD touchscreen display.
Lithium-ion UPS battery systems
Eaton Network Card-MS
Eaton PredictPulse remote monitoring service
Eaton Environmental Monitoring Probe for UPS
Eaton Industrial Relay Card-MS
Eaton UPS services
Eaton UPS batteries
Eaton Cellwatch battery monitoring
UPS rating (0.91 power factor) | |
kVA | 225, 275, 450, 500, 550, 650, 750, 825, 1000, 1100 |
kW | 202, 250, 405, 450, 500, 585, 675, 750, 900, 1000 |
General characteristics | |
Efficiency | >94% (99% with ESS) |
Parallel capability | 4 distributed, 32 with SBM |
Max modules per size | Up to 3 modules, 550 kVA, up to 4 modules, 825/1100 kVA |
Audible noise | <76dBA @ 1 meter |
Altitude (max) | 2000m at 40ºC (104ºF) |
N+1 redundancy capable | Yes |
Field upgradeable | Yes |
System bypass module | Included |
Control panel (LCD) | Color touchscreen with LED panel |
Battery startup | Standard |
Frequency conversion | Standard |
Multi-language | Standard |
Building alarm inputs | 5 (galvanic isolated) |
Input characteristics | |
Voltage | 480V standard; and 400V available |
Voltage range | +10% / -15% |
Frequency range | 45-65 Hz |
Power factor | 0.99 (minimum) |
Input current distortion | <3.5% (no input filter required) |
Soft start capability | Yes |
Internal backfeed protection | Yes |
Output characteristics | |
Voltage | 480V standard; and 400V available |
Regulation | ±1% |
Inverter | PWM with IGBT switching |
Voltage | THD <2% (100% linear load); <5% (non-linear load) |
Load power factor range | Up to a .9 power factor leading without derating |
Battery | |
Battery types | VRLA, AGM, wet cell |
Battery voltage | 480V |
Temperature compensation | Optional |
Charging method | ABM technology or float, selectable |
Dimensions and weights | |
225 kVA, 275 kVA |
52.4”w x 32.7”d x 73.6”h (1786 lb) |
225 kVA redundant, 275 kVA redundant | 73.7”w x 32.7”d x 73.6”h (2875 lb) |
450, 500, 550 kVA | 73.7”w x 32.7”d x 73.6”h (2977 lb) |
450, 550 kVA redundant | 103”w x 32.7”d x 73.6”h (4153 lb) |
Field upgrade module, 225 or 275 kVA | 30”w x 32.7”d x 73.6”h (1176 lb) |
650, 750, 825 kVA | 140.9"w x 32.7"d x 73.7"h (5065 lb) |
650, 750, 825 kVA +1 redundant | 170.2"w x 32.7"d x 73.7"h (6365 lb) |
1000, 1100 kVA | 170.2"w x 32.7"d x 73.7"h (6525 lb) |
Certifications | |
Safety | UL1778, cUL |
EMC | IEC 62040-2, EN50091 Class A (restricted access) |
Options |
|
Communication cards | Four communication bays standard. The following connectivity options can be installed at any time:
|
Remote inputs/outputs: Five building alarm inputs and one summary alarm contact (5A @ 120V) standard Remote monitor panel: Eight backlit status indicator lamps plus an audible horn |
|
Software compatibility |
|