MyEatonFAQs
Eaton’s signal towers are devices that use light and sound to indicate the operating states of machines, systems and processes. They come in three types: the modular SL4 and SL7, and the non-modular compact SLC. The SL4/SL7 modular types can be customized with different colored LED lights and acoustic modules, while the SLC compact type has three fixed colors and optional acoustic modules. Eaton’s signal towers are versatile, reliable, easy to install and configure for various applications
In addition to pleasing aesthetics, the SL series stacklights are designed for optimal performance in extreme industrial applications.
The design makes it easy to create unique lighting, mounting and signaling combinations. The twist and lock feature enables easy dismantling and mounting of complete towers in the field.
Combine the increased protection of the SL series modular signal towers with the following.
Pushbuttons and signal towers
M22 and M30 modular pushbuttons
Pushbuttons and signal towers
C22 compact pushbuttons
Power supplies
PSG general purpose power supplies
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.