Knowledge Search
Download document () of 20
Sensors and limit switches

E57G general purpose sensors

Built sensor tough

E57G general purpose sensors are a cost-effective solution that is optimized to include only those functions necessary for basic, reliable sensing without lacking the performance or features you expect in an Eaton product. These sensors include various diameter options designed to fit a variety of applications.

E57G general purpose sensors core features

  • Output current (continuous) 100 mA
  • Operating temperature range  –25 to 70 °C
  • Environmental rating IP67
  • Stainless steel body
  • Operating voltage 10 – 30 Vdc
  • Short-circuit protection
  • Laser-engraved label
  • 360-degree LED indicator

We make what matters

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We will make our Eaton experts available to assist with product selection and provide technical guidance so that you choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

E57G General Purpose

Applications

Machine tool detection, press applications, cam detection, material handling, valve and shaft position, automotive assembly.

Product Features

  • 12, 18 and 30 mm diameters 
  • Three-wire DC sensors 
  • 360° LED indicators standard 
  • NO or NC outputs 
  • Short-circuit protection 
  • Resettable short-circuit protected and reverse polarity on select models 
  • Robust stainless steel tubes, shockresistant front caps, polycarbonate end bells, and impact-absorbing potting compound are resistant to physical and environmental abuse in high temperature, high pressure washdown and high shock and vibration applications

Technical Data and Specifications

  • Current ratings— DC: 100 mA 
  • Enclosure ratings—IP67; NEMA 4, 4X, 6, 6P 
  • Construction— Stainless steel housing and nickel-brass nuts
     

Approvals

  • UL Listed, E166051 
  • UL Tested to Canadian safety standards 
  • CE 
  • RoHS Compliant 
Download Links
X
Download Close