Knowledge Search
Download document () of 20
Sensors and limit switches

E56 ArmorProx high noise immunity inductive proximity sensor

The E56 ArmorProx® pancake sensor is a high-performance inductive proximity sensor that provides greater performance in areas of noise immunity, shock and vibration than other inductive sensor types. The E56 ArmorProx® pancake family provides robustness and survivability in the most difficult application environments.

The sensor family is rated to 200 Volts/meter of radiated noise and survives in high shock and high vibration application environments. Versions with indicator LEDs offer easy installation, commissioning and troubleshooting, and make the ArmorProx an excellent inductive sensing platform for the most difficult application environments in mining, aggregate, oil & gas, petrochemical, rail, transportation, steel mills, pipe & rod manufacturing, automotive, and other industry segments.

E56 ArmorProx inductive proximity sensor core features

  • Highest inductive noise immunity available (up to 200 Volts/meter)
  • Three sensing ranges to meet your application needs, with maximum ranges of 13, 25 or 38 mm
  • Complementary outputs (1NO/1NC) on four-wire DC models
  • High shock and vibration ratings on all versions
  • Shielded cabling provides additional robustness in difficult applications
  • Two-wire AC models in NO and NC versions
  • Robust design featuring vibration and impact absorbing potting compound
  • High temperature rating for extreme application environments
  • Senses all metals at very similar ranges

We make what matters

Become a machinery control savant!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of machinery control product. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Download the Eaton inductive proximity sensor catalog

E56 ArmorProx high noise immunity inductive proximity sensor
Download Links
X
Download Close