Download document () of 20

Low-voltage switchgear

Eaton’s Magnum  low-voltage switchgear offers a wide range of innovative UL® 1558 and UL® 891 designs providing safe, intelligent and flexible solutions to optimize operational performance, enhance safety and save space. As a premier leader in power distribution equipment, Eaton serves oil and gas, data center, healthcare and industrial applications. 
voltage class
Up to 600 V
Main Bus Rating
Up to 10,000 A
SHORT-CIRCUIT WITHSTAND
Up to 200 kA

Highlight differences
Show only differences
Hide blank features

Safety

Eaton knows that you are focused on protecting your people, processes and equipment. We support your commitment to safety and can further enhance it with arc-resistant and arc quenching switchgear designs as well as a variety of accessories for new and existing switchgear.

Connectivity

Reliable switchgear is key, but intelligence is power. Connected switchgear puts metering, monitoring, control and diagnostics safely at your fingertips, whether you’re in the control room or across the globe. Magnum PXR switchgear provides actionable data for analysis by external systems with higher level views of the entire system, allowing the best course of action to be taken.

Reliability

Magnum PXR switchgear is designed to notify you of potential problems, including self-checks of monitoring equipment and breaker health supporting equipment longevity. In the event of an arc flash our Arc Quenching solutions are designed to mitigate potential damage and maintain uptime.

Modernize and extend the life of Magnum DS low-voltage switchgear

Genuine Magnum DS switchgear accessories and replacement parts improve the reliability, safety and longevity of the switchgear.

DS and DS II Low-voltage switchgear support

Find replacement DS and DS II circuit breakers for existing DSII low-voltage switchgear.