The Eaton 93PM 208V UPS is an ideal three-phase white or gray space solution for modern data centers. Compatible with lithium-ion UPS batteries, it saves space and reduces replacement costs and flexible ventilation options lower cooling expenses. Enhance your system with integrated accessories like a maintenance bypass and distribution cabinet. Perfect for large data centers, medical facilities or educational institutions, the 93PM 208V offers efficient, low-maintenance power for up to ten years.
"The 93PM runs so well that sometimes it makes you worry, is everything really ok? For me, more than anything else, is the peace of mind I now have that our operations will continue running. That is worth its weight in gold, because I like to sleep at night!”
● Reduces power and cooling
● Conserves valuable data center floor space
● Reduces cost and unexpected future growth risks
Lithium-ion UPS battery systems
Eaton Gigabit Network Card
Eaton PredictPulse remote monitoring service
Eaton DCIM software
Eaton Industrial Relay Card-MS
Eaton UPS services
Eaton UPS batteries
Eaton Cellwatch battery monitoring
Eaton Environmental Monitoring Probe Gen 2
Lithium-ion UPS battery systems
10-200kW
208V, 220V
50/60 Hz
Double conversion with optional Energy Saver System (ESS)
Up to 97% in double conversion
Up to 99% in Energy Saver System
208/220V model: up to 10 internal power modules
External parallel up to 8 UPSs
Tower
208/220V model: Internal batteries up to 60kW
External battery options for all models
Full technical specifications
Up to 99%
Up to 97%
Up to eight distributed. Some restrictions may apply; contact factory for more information.
| Input characteristics | |
| Voltage | 208/120V 4-wire 220/127V 4-wire |
| Voltage range | +15%/-15% @ 208V +10%/-15% @ 220V |
| Frequency range | 50/60 Hz |
| Power factor | > .99 |
| Input current distortion | ≤ 3.5% @ 100% load capacity |
| Battery options | |
| Battery voltage | 480V |
| Charging method | ABM® or float technology |
| Battery type | VRLA, AGM, Gel, Wet, Lithium |
| Output | |
| Voltage | 208V or 220V 3-phase 3-wire or 4-wire |
| Frequency range | 50/60 Hz |
| Regulation | ±1% steady state |
| Voltage THD | < 1% (100% linear load) < 5% (non-linear load) |
| Load power factor range | Unity with the ability to support 0.8 leading to 0.8 lagging without de-rating |
| Certification | |
| Safety | UL 1778, cULus |
| EMC | FCC Part 15 subpart B class A |
| Surge | IEC 61000-4-5 |
Height: 74"
Depth: 42"
Width:
22”
34.4"
43.3"
The 93PM meets the strict standards for UL 924 compliance for emergency lighting applications when ordered with an emergency lighting SKU. For more information, visit Eaton.com/UL924UPS.
• Integrated maintenance bypass
• Integrated distribution cabinet (with input and output transformer options)
• Integrated power distribution cabinet
• Integrated parallel tie cabinets
• Integrated battery cabinet (small and large)
• Wall-mounted or floor mounted bypass
• Lithium battery cabinet
• Custom options available. Contact factory for more information.