Select your location

Eaton 9PXM UPS

The Eaton 9PXM UPS is a scalable, modular UPS that combines the highest level of reliability with the lowest cost of ownership. Through 4 kVA plug-and-play power modules, the 9PXM delivers an expandable level of N+X redundancy. The 9PXM fits eight or twelve-slot tower enclosures which are easily converted into 14U and 21U rackmount solutions. 

9PXM 8-slot tower and 12-slot rack
Power rating
4-20 kVA
Voltage
208-240V
Form factor
Rack/tower

Scale up as your business grows

• Power modules provide 4 kVA building blocks
• 8-slot offers 4-16 kVA (N+X) in 14U frame
• 12-slot offers 4-20 kVA (N+X) in 21U frame

Save time and money

Hot-swappable power and battery modules are lightweight, allowing users to replace modules in normal operation mode without a service call.

Eliminate system-level failure

N+X redundancy design provides high reliability and eliminates potential for single-point of failure.

Customize back panel for your output needs

• Configured-to-order design allows for a range of output options
• 2 mini-slots for compatible network cards

Extended battery runtime

Meet individual service level requirements with up to 54 extended battery modules

Remote management: notification and alerts for power events

How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2, option 1

International: 1-828-651-0760 option 2, option 1

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time