Select your location

Eaton 9SX UPS

The Eaton 9SX network UPS boasts an easy-to-read LCD display, double conversion topology and an internal static bypass, all in a convenient tower UPS form with a low total cost of ownership. Compatible with Eaton's network connectivity cards and Intelligent Power Management (IPM) software, this UPS is a vital piece of any physical or virtualized IT environment. 

Eaton 9SX 3000 VA UPS
Power rating
700 VA - 3 kVA
Voltage
120V, 208V
Form factor
Tower

Take a closer look at the 9SX

Simplify onsite monitoring

An advanced LCD display provides the data needed for first-time issue resolution at the source.

Remote management: notification and alerts for power events

Avoid downtime for battery maintenance

Hot-swappable batteries allow you to remove and replace batteries without powering down.

Increase battery life by 50%

How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

UPS and battery replacement selector

Find the right UPS, replacement batteries or the Eaton equivalent to competitive models.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2, option 1

International: 1-828-651-0760 option 2, option 1

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time