Knowledge Search
Download document () of 20
We make what matters work*
Eaton 9395 UPS family

Eaton 9395XC UPS

The Eaton 9395XC UPS is designed to meet the expanding power demands of data centers, providing the highest power density and smallest footprint available on the market. It ensures dependable and flexible power protection for a range of applications, from hyperscale and multi-tenant data centers to enterprise and light industrial uses. This monolithic UPS supports both VRLA and lithium-ion batteries and offers power ratings from 1125 to 2250 kW. With Eaton’s Energy Saver System mode enabled, the 9395XC UPS achieves up to 99 percent efficiency.

Small footprint. Big impact.

To address the challenges data centers face with growing data consumption and compute requirements, the 9395XC UPS provides market-leading footprint with the best power density (kw/ft2), leaving more space for revenue-generating IT equipment. 

Easy deployment

  • World-class manufacturing processes to allow shortest lead-time from order entry to commissioning 
  • Self-diagnostic software and tighter integration with service tools minimize onsite commissioning 
  • Eliminates the cost of load bank rentals and minimizes burn-in testing energy costs with the Easy Capacity Test
  • Global network of support and service personnel 

Compact:

  • Highest power density on the market, enabled by silicon carbide technology, to provide the best kW per square foot with up to 50% overall system footprint reduction
  • Improved room configuration layout as stand-alone UPS or switchgear integrated system 
  • Prefabricated power solutions allows for improved room layout and system footprint

Reliable:

Eaton lithium-ion UPS battery systems

Compatible with the 93PM UPS and 9395 UPS family, lithium-ion battery systems offer a compact, lightweight solution with significant TCO savings for your environment.

Experience the 9395XC UPS

Discover the key features and benefits of the 9395XC UPS and see how it delivers reliable and efficient power in traditional and containerized data centers.
eaton-9395xc-footprint-size.jpg

Bundle up with PredictPulse

Eaton’s PredictPulse Wireless is pre-installed on all 9395 UPS models, including the 9395XC, at no extra cost. Service technicians activate it during startup with a cellular modem/router, simplifying setup. Each purchase also includes a one-year subscription to PredictPulse 24x7 monitoring and management.

Ease of management

● Provides easier access to detailed status information
● Optimizes server virtualization through power management and connectivity software
● Increases uptime with 24x7 remote monitoring and reporting capabilities

Eaton EnergyAware native capabilities allow customers to reduce operating costs and participate in energy market programs.

Warranty and service plans

Eaton's UPS warranty and service options provide the system uptime, convenience and value that is right for you and your business.
Specifications

Eaton 9395XC UPS technical specifications

UPS rating (unity power factor 1.0)
kW/kVA

1125/1125

1500/1500

2250/2250

Efficiency 99% in Energy Saver System (ESS) 
(up to 97.5% efficiency (480V) in double-conversion)
Parallel capability 2 UPS units maximum (3 MW)
Audible noise

67dBA @ 1 meter (50% load)

73dBA @ 1 meter (100% load)

Altitude (max) 1000m at 40 degree C (104 degree F)
Input characteristics
Voltage 480V 3W
Voltage range +10% / -15%
Frequency range 45–65 Hz
Power factor 0.99 for output loads greater than 60%
Input current distortion <3% (no input filter required)
Soft start capability Yes
Output characteristics
Voltage 480V 3W
Regulation ±1%
Inverter PWM
Voltage THD <1% (100% linear load); <5% (non-linear load)
Load power factor range Up to a 0.7 power factor leading/lagging without derating

Up to a 0.5 power factor lagging with derating
Overload 110% for 10 min; 125% for 120 sec; 150% for 10 sec; >150% for 300 msec (UPS transfer to bypass after overload time expires)
Battery
Battery types VRLA, AGM, wet cell, lithium-ion
Battery voltage 480V
Charging method ABM technology or float, selectable
Dimensions (480V system)
1125 kW / 1125 kVA 93.5” w x 33.5” d x 78.9” h
1500 kW / 1500 kVA 106.3” w x 33.5” d x 78.9” h
2250 kW / 2250 kVA 186.4” w x 33.6” d x 78.9” h
General characteristics
Control panel Color touchscreen interface
Battery startup Standard
Frequency conversion Standard
Multi-language Standard
Building alarm inputs 5 (galvanic isolated)
Individual fan fail monitoring Included
Power Semiconductor Temperature Monitoring Included
Options External maintenance bypass

PDU, RPP and STS

Maintenance bypass module, 2/3/4 breaker

DC disconnects

Human Machine Interface (HMI) designs for monitoring of connected equipment
PredictPulse remote monitoring and management service PredictPulse is the industry’s first cloud-based 24x7 remote monitoring and predictive analytics subscription service to forecast data center power component failure and proactively replace components before failure. PredictPulse is included with the 9395XC UPS for the first year at no-charge along with the Eaton Environmental Monitoring Probe Gen 2 (customer self-installs via outbound email server or optional 4G/LTE wireless modem).
Communications

Direct battery monitoring via Modbus TCP/IP from UPS Ethernet port

Software compatibility: Software and Power Xpert Reporting

The Eaton Gigabit Industrial Gateway Card can be installed at any time for the following protocols: HTTPS, TLS 1.2, SNMPv1, SNMPv3, NTP, TFTP, SMTP, SMTPS, BOOTP, DHCP, SLAAC, SSH, MQTTS, ModbusTCP, Modbus RTU, BACnet IP, BACnet BBMD

Additional cards include: Eaton Environmental Monitoring Probe Gen 2

Notes: 
1. Due to continuing improvements, specifications are subject to change without notice. Please refer to Eaton 9395XC UPS technical documents for specific configuration guidelines and features.
Download Links
X
Download Close