Knowledge Search
Download document () of 20
We make what matters work*
Backup Power (UPS)

Eaton 9SX UPS

With robust online double-conversion power protection, zero transfer time to battery, continuous filtering of power, and an internal, automatic static bypass, the Eaton 9SX tower UPS consistently delivers reliable performance. The 9SX UPS provides up to 28 percent more wattage compared to traditional UPSs, allowing you to connect more devices and leave room for expanding IT systems. Compatible, line-and-match battery packs allow you to tailor the runtime of the 9SX UPS to meet your requirements. The 9SX easy-to-read LCD display gives you access to UPS alarm history, energy logs, unit serial numbers and firmware versions to enable first-time issue resolution right at the source. Eight, user-selectable languages ensure success for global deployments.

Complete your backup power solution by pairing a 9SX UPS with an Eaton Gigabit Network card–the first in the industry to comply with the UL and IEC cybersecurity standards–and the Eaton Intelligent Power Management (IPM) platform for seamless management of your connected equipment.

Typical applications: Medical/healthcare, light industrial, K-12, universities, automation, manufacturing

Power rating
700 VA - 3 kVA
Voltage
120V, 208V
Form factor
Tower
9SX1500-UPS-1500VA-TOWER_R-lores.jpg

Eaton 9SX UPS: now including a 3-year standard factory warranty

The 9SX product line now includes 3 years of Eaton factory warranty support. Click here to see additional service plan offerings.

Take a closer look at the 9SX

Discover the top benefits of the 9SX UPS in this short video

Simplify onsite monitoring

An advanced LCD interface provides the data needed for first-time issue resolution at the source.

Remote management: notification and alerts for power events

Avoid downtime for battery maintenance

Hot-swappable batteries allow you to remove and replace batteries without powering down connected equipment.

Increase battery service life by 50%

Eaton 9SX UPS: safeguarding a federal government agency's vital equipment and operations

See why Eaton is named best-in-class in understanding and adapting to challenges.
Specifications

Want to learn more about the 9 series UPSs?

Highlight differences
Show only differences
Hide blank features

Eaton offers startup, warranty and additional services for Eaton 9SX UPS units

Download Links
X
Download Close