Download document () of 20

Low-voltage power distribution & controls systems

Improve reliability, increase efficiency and enhance safety with a broad portfolio of low-voltage electrical equipment that distributes, monitors and manages power throughout your facility or operation.

Arc flash safety

Reset safety. If you haven't taken the proper steps to mitigate the risks of arc flash, you're compromising worker safety, and you could be breaking the law.

At Eaton, we stand ready to support America’s federal clean energy, stimulus and infrastructure initiatives and build a stronger future for our families and communities. These initiatives will fund major improvements to the nation’s aging infrastructure, including grid resiliency, energy efficiency, clean water and safer transportation, while reducing negative impacts on our environment.

Eaton's Crouse-Hinds series clamped EBMX solutions

Designed for safety and speed, the EBMX is the only NEMA 7 classified enclosure to utilize clamping technology.  Available as a motor starter, combo starter, disconnect switch or breaker.
transmission-lines-wheat-field.jpg

Basics of low-voltage distribution equipment

Gain insight into low-voltage distribution equipment, including components, applications and definitions.

eaton-magnum-pxr-aqd-install.jpg

Switchgear that can survive an arc flash

Arc Quenching switchgear reduces incident energy to a level where the switchgear will survive an arc flash event, while providing enhanced safety and minimal equipment downtime.

Series short-circuit ratings

When two or more overcurrent protective devices (OCPDs) are connected in series, the interrupting current rating of the downstream device or devices should be less than the interrupting current rating of the system.

Brightlayer Industrial remote monitoring application

Collect and aggregate operational and maintenance data across any and all manufacturing equipment, including multiple sources and locations. Get a unified view of your machines process and facilities.

Let your voice be heard!

Join our team of user experience testers.