The Eaton Power Xpert 9395C UPS has reached end-of-life status. Eaton will continue to provide services and replacement parts for the 9395C. If you’re looking for a new UPS, the Eaton 9395P and 9395XC are the replacement UPS offerings.
| UPS rating | 1.0 power factor for 1000kVA/1000kW and 1100kVA/1100kW 0.91 power factor for 1100 kVA/1000kW only |
| kW/kVA | 1,000 / 1,000 1,000 / 1,100 1,100 / 1,100 |
| General characteristics | |
| Efficiency | 99% in Energy Saver System (ESS) (up to 97% efficiency (480V) in double-conversion) |
| Parallel capability | 4 UPS units maximum for distributed bypass and 8 UPS units maximum with SBM |
| Audible noise | 78dBA @ 1 metre |
| Altitude (max) | 1000 metres at 40°C (104°F) for 1000/1000 1000 metres at 40°C (104°F) for 1000/1100 1000 metres at 35°C (95°F) for 1100/1100 |
| Control panel (LCD) | Colour touchscreen interface |
| Battery start-up | Standard |
| Frequency conversion | Standard |
| Multi-language | Standard |
| Building alarm inputs | 5 (galvanic isolated) |
| Input characteristics | |
| Voltage | 480V 3Wire |
| Voltage range | +10%/-15% |
| Frequency range | 45–65 Hz |
| Power factor | 0.99 (minimum) |
| Input current distortion | <3% (no input filter required) |
| Soft-start capability | Yes |
| Output characteristics | |
| Voltage | 480V 3Wire |
| Regulation | ±1% |
| Inverter | PWM with IGBT switching |
| Voltage THD | <1% (100% linear load); <5% (non-linear load) |
| Load power factor range | Up to a 0.7 power factor lagging to 0.9 power factor leading without derating |
| Overload | 110% for 10 minutes, 125% for 2 minutes, 150% for 15 seconds |
| Battery | |
| Battery types | VRLA, AGM, wet cell, lithium-ion |
| Battery voltage | 480V |
| Temperature compensation | Optional |
| Charging method | ABM technology or float, selectable |
| Dimensions and weights | |
| 1000 kW/1000 kVA | 147”w x 34.3”d x 77.3”h (5,295 lb/2,402 Kg) |
| 1000 kW/1100 kVA | 147”w x 34.3”d x 77.3”h (5,295 lb/2,402 Kg) |
| 1100 kW/1100 kVA | 147”w x 34.3”d x 77.3”h (5,295 lb/2,402 Kg) |
| Options |
|
| Communication cards | Four communication bays as standard. The following connectivity options can be installed at any time:
|
Remote inputs/outputs: Five building alarm inputs and one summary alarm contact (5A @ 120V) as standard Remote monitor panel: Eight backlit status indicator lamps plus an audible horn |
|
| Software compatibility |
|