Download document () of 20
Fire detection systems

Motorised bells for conventional fire systems

Eaton's motorised fire alarm bell for conventional fire alarm systems is available in two variants: indoor six-inch bell and weatherproof eight-inch bell. Bells remain popular choices for many non-fire applications including schools where it's used to signal class change and in factories to indicate a shift changeover. Both variants incorporate a highly efficient, rotary centrifugal movements, combining high sound output with low current consumption.
High-performance
Low current consumption and high sound output
Adaptable
Use as a signal for non-fire purposes
Powerful
Outdoors variant loud enough to alert entire site

Reliable signalling that's withstood the test of time

Both conventional bells incorporate a rotating hammer which, when activated, produces an effective and reliable ringing tone. A sound output, up to 95dB(A), ensures clear notification is given to the surrounding area.

Instant recognition, for fire and non-fire applications

Fire alarm bells are the oldest of the fire alarm warnings and are still the fire signal of choice in some markets. As bells produce a unique sound that is distinctive and unlikely to be confused with any other alarm which is why they are so popular for just fire but non-fire purposes as well, such as in schools or shift changeover.

Project perfect, view our full range of conventional fire alarm devices

Specifications

Highlight differences
Show only differences
Hide blank features
Looking for Cooper, JSB or Menvier?

Product codes

Description Cooper JSB Menvier
Indoor 6 inch bell CFB6D24 FX006 MBM246
Weatherproof 8 inch bell MWB824 MWB824 MWB824

Technical specifications

Code: MWB824 CFB6D24 / FX006 / MBM246
Description: Weatherproof 8 Inch bell Internal 6 Inch bell
Current Consumption: 28mA at 24Vdc 25mA at 24Vdc
Sound Output: 95dB(A) (+/-2) 93-95dB(A) at 24Vdc
Construction: Stove enamelled Gong - Steel
Base- Polycarbonate
Dimensions (Dia x D): 200mm x 104mm 152mm x 63mm
Weight: 0.49kg 0.85kg
Ingress Protection: IP54 IP21C
Cable Entry: Via separate back box Rear
Standards: EN54 Pt3
Operating Voltage: 24Vdc
Operating Temperature: -10°C to +55°C
Humidity (Non-condensing): 0 to 93% RH
Colour: Red
Suitable for use with: Eaton Conventional fire systems
Download Links
Looking for Cooper, JSB or Menvier?
X
Download Close