Your search "" did not match any documents or products.
| Description | Product code |
| High output sounder for conventional fire systems |
FX007 |
| Code: | FX007 |
| Description:Column: | High Output Wall Sounder |
| Standards: | EN54 Pt3 |
| Operating Voltage: | 18Vdc to 30Vdc |
| Current Consumption: | 210mA to 260mA |
| Sound Output: | 120dB(A) (+/- 2) Max at 1m (tone 5) 114dB(A) (+/- 2) Max at 1m (tone 3) |
| Operating Temperature: | -25°C to +70°C |
| Humidity (Non-condensing): | 0 to 95% RH |
| Construction: | ABS |
| Colour: | Red |
| Dimensions (Dia x D): | 105mm x 105mm x 95mm |
| Weight: | 0.28kg |
| Ingress Protection: | IP42 |
| Suitable for use with: | Eaton conventional fire systems |