Eaton has a large range of detectors for conventional fire alarm systems designed to meet the demands of nearly any application. In the range, there are two main options either the flexible, easily switchable 5 in 1 detector that brings together all the detection mode or the straightforward single detection mode range. Both options include optical, photo-thermal and heat modes.
The most popular is the optical detector mode which is suitable for most commercial building application, giving the fastest response to slow burning or smouldering fires which give rise to large visible smoke particles.
The photo-thermal detector type responds quickly to fast, clean burning fires. They maintain an advantage over optical sensors when detecting smouldering fires which give rise to large visible smoke particles. The thermal enhancement of this detector allows a higher alarm threshold which provides greater rejection of false alarms. The detector will also raise an alarm at temperatures exceeding 60ºC. The heat detector option can be set in one of three sensing modes. Two fixed heat modes of 77oC or 92 oC and a rate of rise function which detects a rapid rise in temperature.
By combining five detection types into one device, multiple users benefit during specification, installation and ongoing maintenance:
CXM & CXL - Manual call points for fire, gas & door release
Sounder visual alarm device for conventional fire systems
Motorised bells for conventional fire systems
Compact wall sounder for conventional fire systems
Sounder detector base for conventional fire systems
Xenon sounder beacon for conventional fire systems
Ultra-low current sounder for conventional fire systems
High output sounder for conventional fire systems
LED Beacon for conventional fire systems
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
| Model reference | Order code | |
| Common Detector Base (legacy replacements of MDB800 only)* | EFDB800 | EFDB800 |
| Conventional Detector Base | EFXN520 | EFXN520 |
| Conventional Heat Sensor (Fixed Heat, 77°C) | EFXN524 | EFXN524 |
| Conventional Heat Sensor (Rate of Rise) | EFXN525 | EFXN525 |
| Conventional Heat Sensor (Fixed Heat, 92°C) | EFXN526 | EFXN526 |
| Conventional Optical Smoke Sensor | EFXN533 | EFXN533 |
| Conventional Photo-Thermal Sensor | EFXN632 | EFXN632 |
| Conventional 5 in 1 Sensor | FXN922 | 400017FIRE-0031X |
| Firecat 12V detector | M12 | 400001FULL-0001 |
| *Please note that legacy Menvier control panels require the Menvier base to provide correct head removal fault indication. | ||
| Detectors: | FXN922 | EFXN533 | EFXN632 | EFXN524 | EFXN525 | EFXN526 |
| Description: | 5 in 1 multi-mode detector | Optical Detector | Photo-thermal detector | Fixed heat detector (77ºC) | Rate of rise detector | Fixed heat detector (92ºC) |
| Standards: | EN54 Pt 5 & 7 2001 | EN54 Pt7:2000 + A1: 2002 | EN54 Pt 5 & Pt 7 2000, A1: 2002 | EN54 Pt 5 2000, A1: 2002 | ||
| Area Coverage: | 100m² (subject to local standards) | 100m² (subject to local standards) | 100m² (subject to local standards) | 50m² (subject to local standards) | 50m² (subject to local standards) | 50m² (subject to local standards) |
| Start-up Current: | 340μA (max) | N/A | N/A | 340μA (max) | 340μA (max) | N/A |
| Heat Class: | N/A | N/A | A2S | BS | A2R | CS |
| Alarm Temperature: | N/A | N/A | 60ºC | 77ºC | 60ºC | 92ºC |
| Operating Temperature: | -20ºC to 60ºC | -20ºC to 60ºC | -20ºC to 60ºC | -20ºC to 60ºC | -20ºC to 45ºC | -20ºC to 75ºC |
| Dimensions Excl Base (Dia x H): | 104mm x 42mm | 101mm x 33mm | 101mm x 33mm | 101mm x 43mm | 101mm x 43mm | 101mm x 43mm |
| Dimensions Incl Base (Dia x H): | 104mm x 55mm | 101mm x 45mm | 101mm x 55mm | 101mm x 55mm | 101mm x 55mm | 101mm x 55mm |
| Detection Mode: | 5 in 1 Multi-Mode | Light Scatter Principle | Light scatter principle & Heat sensitive element | Heat sensitive element | ||
| Operating Voltage: | 15V - 30Vdc | |||||
| Standby Current: | 30μA (max) | |||||
| Alarm Current: | 25mA (max) | |||||
| Mounting Position: | Ceiling in open areas | |||||
| Mounting Options: | Surface mount with standard base | |||||
| System Wiring: | 2 Core | |||||
| Indication: | 360º visible LED | |||||
| Humidity (Non-condensing): | 0 to 93% RH | |||||
| Construction: | PC/ABS | |||||
| Colour: | White | |||||
| Ingress Protection: | IP40 | |||||
| EMC: | CE Marked | |||||
| Suitable for use with: | Eaton conventional fire systems | |||||
| Bases: | EFXN520 | |||||
| Description: | Standard Base | |||||
| Construction: | PC / ABS | |||||
| Colour: | White | |||||
| Dimensions (Dia x D): | 104mm x 22mm | |||||
| Suitable for use with: | Eaton Conventional detectors | |||||
| Firecat 12V detector: M12 | ||||||
| Voltage: | 10 - 16Vdc | |||||
| Current: | 0.5 - 14mA | |||||
| Sensing Options: | Optical Optical-heat Heat rate of rise Heat fixed temperature |
|||||
| Indication: | Reasurance - pulse every 10s (optional) Alarm - red continuous Fault - yellow |
|||||
| Construction: | ABS, PC | |||||
| Weight: | 0.08Kg | |||||
| Colour: | White | |||||
| Alarm Output: | Relay | |||||
| Contacts: | IA 30Vdc normally closed Contacts open in alarms |
|||||