Download document () of 20
Fire detection systems

UL 3 Channel input/output unit for addressable fire systems

The UL 3 channel I/O unit enables simple interfacing between the fire system and other equipment, such as nurse call systems or access control systems.

The inputs are fully monitored for open and short circuits, and ground faults. 

Plug and play
Easy set-up with no hard addressing required
Flexible
Unit takes 3 inputs and 3 outputs for interfacing with other equipment
Peace of mind
Connect to manage nurse call, access control and other equipment

Tailor your fire system to match project needs

An extensive range of interfaces are available to support Eaton's range of UL listed fire system control panels, providing solutions for most design requirements. These include interfaces for system extension and retrofitting, and ones to incorporate into external equipment such as generators and HVAC. The range will help you tailor your fire system to your exact requirements.

Control and monitor more from the panel

The unit can be used for both fire and non-fire applications. Fire signal inputs include door release mechanisms while non-fire inputs include active panel functions including access control and nurse call systems.

Simple and quick installation

The unit takes 3 separate outputs and inputs with only 1 address required to monitor and control the device, so saving on equipment and installation time. It is also soft addressed meaning no hard addressing is required making installation even quicker and easier. Fixed to a deep double gang back box which its supplied, the unit boasts a flexible and efficient design allowing the device to be surface or recessed mounted.

View the rest of Eaton's UL listed fire alarm system accessories; designed to enable you to tailor the system to the site

Specifications

Highlight differences
Show only differences
Hide blank features
Looking for Cooper | JSB | Menvier catalogues?

Product code

UL Listed 3 Channel I/O Unit ULCIO351

Technical specifications

Description:  3 Channel I/O Unit
Standards:  UL864 9th edition
Signalling Line Circuit (Style 7, Class A, Supervised, Power Limited)
Operating voltage: 24Vdc
Current:  1.14mA to 1.36mA
Line Impedance: 50Ω
Inputs 1, 2, 3 Contact Only Initiating Circuit (Style C, Class B, Supervised, Power Limited)
Voltage:  8.4Vpp (pulsed every 1 sec)
Current:  1mA (max)
Line Impedance:  16Ω (max)
Trigger Resistance:  5.6kΩ
End of Line Resistor:  22kΩ
Output 1, 2, 3 (3 contact set programmable)
Voltage:  24Vdc to 30Vdc
Current:  1A (max, resistive PF1)
Switching Power:  33kΩ (min)
Power Factor: 1
Environmental  
Operating Temperature: 0°C to 49°C
Humidity (Non-condensing):  0 to 93 % RH
Physical  
Dimensions (HxWxD):  129mm x 180mm x 60mm
Weight:  0.28kg
Ingress Protection: IP65
Compatibility: Suitable for use with Eaton UL fire systems
Download Links
Looking for Cooper | JSB | Menvier catalogues?
X
Download Close