Your search "" did not match any documents or products.
UL Listed 230Vac Relay Unit | ULCMIO353 |
Description: | 120Vac / 230Vac Relay Unit |
Standards: | UL864 9th edition |
Signalling Line Circuit (Style 7, Class A, Supervised, Power Limited) | |
Voltage: | 24Vdc |
Current: | 335μA to 395μA |
Line Impedance: | 50Ω |
Output 1 (Programmable) | |
Voltage: | 120V ac to 230V ac |
Contact Rating: | 1A resistive |
Power Factor: | 1 |
Environmental | |
Operating Temperature: | 0°C to 49°C |
Humidity (Non-condensing): | 0 to 93 % RH |
Physical | |
Dimensions (HxWxD): | 129mm x 180mm x 60mm |
Weight: | 0.28kg |
Ingress Protection: | IP65 |
Compatibility: | Suitable for use with Eaton UL fire systems |