Experience the superior quality of the Eaton Series C Molded Case Circuit Breaker. The Series C circuit breaker is ideal for panelboards, switchboards, motor control centers, and busway applications. Choose from a premier selection of trip units including thermal magnetic, electronic, and magnetic only switches. Available for systems up to 600 VAC or 250 VDC with current ratings up to 800A.
Kindly refer to Circuit Protection and Control Products Overview for the full range of product models.