Download document () of 20
Network protector solutions

Network protector accessories

Eaton supplies network protector accessories to support safety, arc flash mitigation and advanced communications including secondary disconnects, advanced network relay, submersible visual status indicator, arc flash reduction maintenance system, indicating diagnostic module, test kits and surge protection.

Retrofit installed units
Adaptable to multiple models
Reduce maintenance costs
Enhanced protector operation
Install communications
Upgraded monitoring capability

Core features

  • VisoBlock secondary disconnects
  • Remote racking (RemRack) for CM52 network protectors
  • MPCV advanced network relay
  • Stacklight submersible visual status indicator
  • NPARMS arc flash reduction maintenance system
  • IDM indicating diagnostic module
  • Network protector test kits
  • TripSafe surge protection

Remote Racking (RemRack)

Eaton’s CM-52 remote racking device provides a means of remotely connecting and disconnecting a network protector from the energized buswork. This is done while the door of the network protector remains bolted shut. This device helps mitigate any chance of arc flash exposure risk while disconnecting or re-connecting.

VisoBlock secondary disconnects

Eaton VisoBlock is a low profile secondary disconnect switch designed to safely isolate the network protector from the always energized network bus. VisoBlock comes standard with visible break windows, Kirk-Key interlocks and is fully submersible.

MPCV network relay

Eaton’s MPCV network protector relay is used by more network utilities than any other network relay on the market. It has a proven track record with 20+ years in service, protecting the most critical applications. Each relay has the capability to communicate seamlessly to VaultGard, NPServe and RAD devices.
Specifications

Devices

Network Protector Relay
MPCV Sequence-Based Relay
 
Network Protector Visible Isolation
Rem-Rack (Remote Racking)
 
Network Protector Visual Indication
Stacklight
 
Network Secondary Visual Disconnect
VisoBlock
 
Network Wireless Communication
RAD (Remote Access Device)
 
Network Protector Diagnostics
IDM (Indicating Module)
 
Network Protector Arc Flash Mitigation
NPARMS (Arcflash reduction maintenance system)
 
Network Protector Surge Protection
TripSafe
 
Network Protector Remote Operation
Pendant/RAD/VaultGard/HMI
 

Training videos

Network protection solutions training videos

Eaton supports training and education needs with demonstration videos.

How to use VisoBlock disconnect

How to use Eaton’s Phasing and Test Rod with the VisoBlock Secondary Disconnect

How to use remote racking on a CM52 network protector

Download Links
X
Download Close